Loading

800F 22 mm Round Operators
Allen-Bradley

Our Bulletin 800F 22 mm Round Operator family meets demanding performance specifications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(287)
(957)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 800f 22mm round operators
800f 22mm round operators
Chevron LeftChevron Left
800f 22mm round operators
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 800F 22 mm Round Operator family meets demanding performance specifications. We use state-of-the-art solid modeling techniques and finite element analysis to optimize the durability and performance of our push buttons.


800F portfolio now offers a broad range of products with IP69K rating.

IP69K rated products provide ingress protection against high pressure and high temperature wash downs. Products with this rating make it easy for customers with applications that require wash downs to do so with confidence.

The following products are compliant to ISO 20653 (replaces DIN 40050 Part 9) for IP69K and IEC 60529 for all other IP ratings.

IP69K Rated Operators

IP69K Rated Assembled Stations

800FD-MT44*

800FP-F*

800FP-F* & 800F-AB7    

800FP-LF* 

800FP-E* 

800FP-E* & 800F-ABE7  

800FP-LE*

800FP-FA*

800FP-LFA*

800FP-G*

800FP-P*

800FP-MT3*

800FP-MT4*

800FP-LMT4*

800FP-MT6*

800FP-LMT6*

800FP-LMP3*

800FP-MP4*

800FP-LMP4*

800FP-MM4*

800FP-LMM4*

800FP-MM6*

800FP-LMP6*

800FP-MP9*

800FP-LMP9*

800FP-U2*

800FP-LU2*

800FP-U3*

800FP-MM9*

800FP-POT*

800F-1YMD  & 800F-ALC2 (1pc)  &  IP69K Rated Operators

800F-2PM  & 800F-ALC2 (2pcs)  &  IP69K Rated Operators

800F-3PM  & 800F-ALC2 (3pcs)  &  IP69K Rated Operators

800F-4PM  & 800F-ALC2 (4pcs)  &  IP69K Rated Operators

800F-6PM  & 800F-ALC2 (6pcs)  &  IP69K Rated Operators

800F-AHA1

800F-1YMD51, 800F-1YMD52 & 800F-1YMD81

800F-1YP1

800F-1YP2

800F-1YP3

800F-1YP7

800F-1YP8

800F-1YM1

800F-1YM2

800F-1YM3

800F-1YM7

800F-1YM8

800F-1YML1

800F-1YML2

800F-1YML3

800F-1YMD51

800F-1YMD52

800F-1YMD81
  • 22.5 mm mounting hole
  • 800FP plastic operators
    • IP69K (select operators and assembled stations)
    • IP65/66, Type 4/4X/13
    • Engineering grade thermoplastics
    • Chemical-resistant for harsh environments
  • 800FM metal operators
    • IP65/66, Type 4/13
    • Die-cast metal construction
    • Chrome-plated

800F Push Button Operators

  • Momentary or alternate action
  • Illuminated or non-illuminated
  • Flush or extended 2-color molded legend caps
  • Pilot light operators
  • Multi-operators

800F Selector Switch Operators

  • 2-, 3-, and 4-position
  • Illuminated or non-illuminated
  • Maintained or spring return
  • Key selector switches

800F Emergency Stop Operators

  • 30 and 40 mm
  • Illuminated or non-illuminated
  • Twist-to-release or key release
  • Mushroom or half-dome

800F Specialty Operators

  • Selector or toggle switch
  • Panel mount sounder
  • Reset push button
  • Single turn potentiometer

800F Enclosures

  • Latch or base mount
  • Yellow or grey
  • Plastic or aluminum

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Bulletin 800F Push Button Brochure 800F-BR001_-EN-P
Emergency Stops and Enabling Switches Brochure GLSAFE-BR004_-EN-P
Certifications
Certifications
CCC MarkChina Compulsory Certificate
CSA MarkCanadian Standards Association Mark
UL MarkedUL Marked
UL RecognizedUL Recognized
  • CCC
  • CE
  • CSA
  • UL
  • UR
Standards Compliance
  • EN 60947-1
  • EN 60947-5-1
  • EN 60947-5-5
  • EN ISO 13850
  • NEMA ICS-5
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 800F 22 mm Round Operators
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose