Loading

Compact I/O Modules
Allen-Bradley

These modules feature a rackless design that helps lower costs and reduce replacement parts inventory. A built-in removable terminal block provides connections to I/O sensors and actuators.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(21)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1769 Compact I/O™ chassis-based modules can be used as local and distributed I/O for a 1769 CompactLogix™ L3x, CompactLogix 5370 or Compact GuardLogix® 5370 controller. Rack-type features in a rackless design lower costs and reduce replacement parts inventory. A built-in removable terminal block provides connections to I/O sensors and actuators.

Overview

  • Provides flexibility with DIN Rail or panel mounting options
  • Includes individual point diagnostic status indicators to ease troubleshooting
  • Prevents incorrect positioning of module with software keying
  • Connects as many as three banks of Compact I/Oâ„¢ to a controller; requires use of a communication adapter module and power supply

1769 Compact Digital I/O Modules

  • Offer a variety of AC and DC voltages
  • Include 8…32 points per module
  • Include contact output modules
  • Include high speed input modules
  • Offer input filtering
  • Provide optical isolation

1769 Compact Analog I/O Modules

  • Offer analog, thermocouple, and RTD modules
  • Provide high accuracy ratings
  • Include over-range and under-range detection and indication
  • Include on-board scaling
  • Offer selectable response to a broken input sensor
  • Include ability to direct output device operation during an abnormal condition
  • Provide individually configurable channels
  • Include autocalibration of inputs

1769-AENTR I/O Modules

  • Support single network strategy to EtherNet/IP TCP/CIP connection 96
  • Provide dual Ethernet ports for both DLR and linear topologies
  • Simplify your system architecture with distributed I/O over EtherNet/IP
  • Allow control migrations with re-use of existing 1769 I/O
  • Include I/O packet rate of 10,000 pps
  • Offer direct connection

1769 Compact Specialty I/O Modules

  • Address reserve, ASCII, Boolean control, and high-speed counter modules available
  • Direct 1769 platform connection to PowerFlex® drives and other devices through Compact I/Oâ„¢ to DPI/SCANportâ„¢ and Compact I/O to DSI/Modbus modules

Additional Information

  • Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
  • Our PartnerNetworkâ„¢ offers complementary product solutions for 1769 Compact I/O modules and 1769 CompactLogix Add On Profiles through the Encompass Product Reference program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
CompactLogix and Compact GuardLogix Systems Selection Guide 1769-SG003_-EN-P
1769 Compact I/O Modules Specifications 1769-TD006_-EN-P
CompactLogix and Compact GuardLogix Systems Selection Guide 1769-SG003_-EN-P
1769 Compact I/O Modules Specifications 1769-TD006_-EN-P
CompactLogix and Compact GuardLogix Systems Selection Guide 1769-SG003_-EN-P
1769 Compact I/O Modules Specifications 1769-TD006_-EN-P
CompactLogix and Compact GuardLogix Systems Selection Guide 1769-SG003_-EN-P
1769 Compact I/O Modules Specifications 1769-TD006_-EN-P
CompactLogix and Compact GuardLogix Systems Selection Guide 1769-SG003_-EN-P
CompactLogix Communication Modules Specifications 1769-TD007_-EN-P
Installation Instructions Publication
1769-IA8I Installation 1769-IN012_-EN-P
1769-IA16 Installation 1769-IN006_-EN-P
1769-IG16 Installation 1769-IN079_-EN-P
1769-IM12 Installation 1769-IN011_-EN-P
1769-IQ6XOW4 Installation 1769-IN050_-EN-P
1769-IQ16 Installation 1769-IN007_-EN-P
1769-IQ32 Installation 1769-IN032_-EN-P
1769-IQ32T Installation 1769-IN072_-EN-P
1769-IQ16F Installation 1769-IN064_-EN-P
1769-OA16 Installation 1769-IN061_-EN-P
1769-OB8 Installation 1769-IN063_-EN-P
1769-OB16 Installation 1769-IN054_-EN-P
1769-OB16P Installation 1769-IN052_-EN-P
1769-OB32 Installation 1769-IN031_-EN-P
1769-OB32T Installation 1769-IN080_-EN-P
1769-OG16 Installation 1769-IN078_-EN-P
1769-OV32T Installation 1769-IN073_-EN-P
1769-OV16 Installation 1769-IN056_-EN-P
1769-OW8 Installation 1769-IN051_-EN-P
1769-OW8I Installation 1769-IN053_-EN-P
1769-OW16 Installation 1769-IN062_-EN-P
1769-IF4 Installation 1769-IN048_-EN-P
1769-IF4I Installation 1769-IN074_-EN-P
1769-IF4XOF2 Installation 1769-IN057_-EN-P
1769-IF4FXOF2F Installation 1769-IN081_-EN-P
1769-IF8 Installation 1769-IN067_-EN-P
1769-IF16C Installation 1769-IN085_-EN-P
1769-IF16V Installation 1769-IN086_-EN-P
1769-OF2 Installation 1769-IN049_-EN-P
1769-OF4 Installation 1769-IN087_-EN-P
1769-OF4CI Installation 1769-IN075_-EN-P
1769-OF4VI Installation 1769-IN076_-EN-P
1769-OF8C, 1769-OF8V Installation 1769-IN089_-EN-P
1769-ARM Installation 1769-IN071_-EN-P
1769-ASCII Installation 1769-IN068_-EN-P
1769-BOOLEAN 1769-IN077_-EN-P
1769-HSC Installation 1769-IN030_-EN-P
1769-IT6 Installation 1769-IN026_-EN-P
1769-ADN DeviceNet Adapter Installation 1769-IN001_-EN-P
1769-SDN DeviceNet Scanner Installation 1769-IN060_-EN-P
User Manuals Publication
1769-IF4, 1769-IF8, 1769-OF2, 1769-OF8C, 1769-OF8V Compact I/O Analog Modules User Manual 1769-UM002_-EN-P
1769-IF4I, 1769-OF4CI, 1769-OF4VI Isolated Analog Modules User Manual 1769-UM014_-EN-P
1769-IF4XOF2 Analog I/O Combination Module User Manual 1769-UM008_-EN-P
1769-IF4FXOF2F Combination Fast Analog I/O Module User Manual 1769-UM019_-EN-P
1769-IF16C, 1769-IF16V High-density Analog Input Modules User Manual 1769-UM018_-EN-P
1769-OF4 Analog Output Module User Manual 1769-UM020_-EN-P
Compact I/O ASCII Module User Manual 1769-UM012_-EN-P
Compact I/O BOOLEAN Module User Manual 1769-UM016_-EN-P
Compact I/O BOOLEAN Module Reference Manual 1769-RM016_-EN-P
Compact High-speed Counter Module User Manual 1769-UM006_-EN-P
1769-IR6 RTD/Resistance Input Module User Manual 1769-UM005_-EN-P
1769-IT6 Thermocouple/mV Input Module User Manual 1769-UM004_-EN-P
1769-ADN DeviceNet Adapter User Manual 1769-UM001_-EN-P
1769-SDN DeviceNet Scanner Module User Manual 1769-UM009_-EN-P
EtherNet/IP Network Configuration User Manual ENET-UM001_-EN-P
EtherNet/IP Network Devices User Manual ENET-UM006_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
1769 EtherNet/IP Communication Module Product Information 1769-PC003_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
C-TICK CertificationC-TICK Certification
UL Mark Canadian StandardsUL Mark Canadian Standards
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
DeviceNetDeviceNet
KC CertificationKC Certification
UL MarkedUL Marked
  • C-tick
  • CE Marked
  • CSA Certified
  • cUL Marked
  • cULus Marked
  • Hazardous Environment Class 1 Division 2
  • KC
  • ODVA
  • UL Marked
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left I/O
  5. Chevron LeftChevron Left Compact I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose