Our Bulletin 898 AC Micro Distribution Boxes are passive and allow multiple devices to be connected to a control system through a single pigtail. Each box features internal-thread female receptacles (4, 6 or 8, depending on model) for quick and easy connection with quick-disconnect mating plugs.
Popular Resources/Quicklinks
Overview
- Includes multiple parallel wired 3-pin AC micro connectors
- Includes highly visible yellow PET body which resists oil and chemicals
Specifications
Certifications
- CSA Certified
- UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.