800F-INT Communication Interface Modules Specifications
For a complete list of standards compliance and certifications, visit our Product
Certifications website, rok.auto/certifications, and use ‘1834-CT’ as your
search term.
Technical Specifications
Power is provided from the 1486-CBL flat media cable.
Attribute | Value | |
|---|---|---|
Network power | Input voltage | 11V DC minimum, 26.4V DC maximum |
Input current | 30 mA maximum, continuous | |
Provide Feedback