• Factory Talk Analytics Augmented Modeler
      • FactoryTalk Analytics LogixAI
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
      • FactoryTalk Analytics Edge ML
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
  • Factory Talk Analytics Augmented Modeler
  • FactoryTalk Analytics LogixAI
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
  • FactoryTalk Analytics Edge ML
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
  • ROK Talk on Drives Podcast Series
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
    Seznam materiálů CrossWorks Elektronická technická dokumentace Installed Base Evaluation Stav životního cyklu produktu Registrace produktu Product Selection Toolbox Opravy Knihovna kódů vzorků Aktivace softwaru Software Activations Zobrazit vše
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
Seznam materiálů CrossWorks Elektronická technická dokumentace Installed Base Evaluation Stav životního cyklu produktu Registrace produktu Product Selection Toolbox Opravy Knihovna kódů vzorků Aktivace softwaru Software Activations Zobrazit vše

Low Voltage Starters

We offer a full line of versatile and robust starters for both IEC and NEMA applications. Our light industrial IEC starters are environmentally friendly, versatile and flexible. Our heavy-duty NEMA starters are renowned for rugged construction, dependable performance and long electrical life.
Low Voltage Starters
  • Combination Starters, IEC
  • Combination Starters, NEMA
  • Distributed Motor Controllers
  • Enclosed Starters, IEC
  • Enclosed Soft Starters
  • Manual Motor Starters
  • Mounting Systems
  • Pump Control Panels, NEMA
  • Open and Enclosed Starters, NEMA
  • Open Starters, IEC
  • Open Vacuum Starters
Main Image

Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes. These starters are rotary operated and include 22.5 mm command and indication devices. IEC style components allow for a more compact footprint and are available up to 250 Hp (300 A).

IEC Combination Starters
Main Image

Our Bulletin 1109 Open Vacuum Starters include across-the-line and reversing operating modes and are available up to 600 A. These starters are ideal for harsh environments that use voltages up to 1500V.

Open Vacuum Starters
Main Image

Our IEC open starters include direct-on-line, reversing, and variable speed operating modes and are available up to 97 A.

IEC Open Starters
Main Image

Our Open and Enclosed NEMA Starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.

Open and Enclosed Starters, NEMA
Main Image

Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

 

NEMA Pump Control Panels
Main Image

Bulletin 141A Modular Control System (MCS) Mounting Systems provide several different mounting solutions for IEC loadfeeders. Factory-assembled Bulletin 103 Non-Reversing and Bulletin 107 Reversing starters are available for these mounting solutions. Our mounting systems include preconfigured circuit breaker modules for feeding and protecting a busbar system.

IEC Starter Mounting Systems
Main Image

NEMA Manual Motor Starting Switches are designed for use on motor starting installation. The Bulletin 600 switches offer overload protection for small 1-phase AC/DC motors. The Bulletin 609 and 609U switches are designed for use on motor starter installations where remote push button control is not required. Bulletin 609U and 609TU switches provide full line voltage starting, thermal overload protection, and undervoltage protection.

NEMA Manual Motor Low Voltage Starters
Main Image

Our Enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters. Enclosed soft starters may be fully customized with a wide variety of factory-installed options and are pre-engineered for quick factory lead times.

Enclosed Soft Starters
Main Image

Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.

IEC Enclosed Starters
Main Image

Our ArmorStart® Distributed Motor Controllers are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options. These controllers provide a solution integrated into EtherNet/IP™ and DeviceNet™ networks and options for safety installations. ArmorStart controllers are ideal for automotive, material handling, and packaging applications.

ArmorStart Distributed Motor Controllers
Main Image

Our NEMA Combination Starters include across-the-line, reversing, and two-speed operating modes. These starters are flange operated, include 30.5 mm command and indication devices, and are available up to 510 Hp (810 A).

NEMA Combination Starters
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Low Voltage Starters Chevron RightChevron Right