Our PowerFlex® 700 AC Drives are available in a wide range of horsepower ratings. These drives control three-phase induction motors in applications with requirements ranging from the simplest speed control to the most demanding torque control. The PowerFlex 700 drives offers application-specific features and parameters for lifting, oil wells, and speed and positioning applications.
Overview
- Includes power ratings:
- 200…240V: 0.37…66 kW / 0.5…100 Hp / 2.2…260 A
- 380…480V: 0.37…132 kW / 0.5…200 Hp / 1.1…260 A
- 500…600V: 1…150 Hp / 1.7…144 A
- 690V: 45…132 kW / 52…142 A
- Includes IP20 NEMA/UL Type 1, Open/Flange, IP54 NEMA 12
- Provides V/Hz control, sensorless vector control, and vector control with FORCE™ Technology
- Offers CIP™ (Common Industrial Protocol) communications including DeviceNet™, ControlNet™, and EtherNet/IP™
- Meets demands for space, flexibility, and reliability
- Provides excellent torque production, tight torque regulation, and fast update times of torque inputs
- Offers a control cassette which houses all control, I/O, and encoder options and is interchangeable with all PowerFlex® 700 drive ratings
- Offers configuration and programming via optional integral LCD keypad, remote keypad, or software
- Offers Premier Integration with PowerFlex® AC drives which uses the Logix control platform to simplify parameter and tag programming and reduce development time
- Our industry expertise in Drives Systems Solutions can help you maximize machine availability and minimize project risk.
Additional Information
Rockwell Automation announces that as of April 30, 2017, the PowerFlex® 700 AC high power drives (250…700 Hp, 160…500 kW) are discontinued and no longer available for sale. The following PowerFlex 700 AC drives will remain in the Active Mature product lifecycle stage.
- 200…240V: 0.37…66 kW / 0.5…100 Hp / 2.2…260A
- 380…480V: 0.37…132 kW / 0.5…200 Hp / 1.1…260A
- 500…600V: 1…150 Hp / 1.7…144A
- 690V: 45…132 kW / 52…142A
To support your transition, we recommend migrating to the PowerFlex 755 AC Drives. As the latest PowerFlex offering in this power range, PowerFlex 755 AC drives offer many new features designed to help improve your operations. For more information, see:
- PowerFlex 700 to PowerFlex 750 Series Drives Migration Guide
- PowerFlex 700 to PowerFlex 755 AC Drive Migration Profile
Migration Solutions
Demanding market conditions pose significant challenges. Across the enterprise and throughout the lifecycle, you must continuously strive for ways to leverage your existing automation investment. Let Rockwell Automation help you determine your migration options and show you the benefits, including better performance, more informed business decisions, reduced maintenance costs, and quicker response to changing market demands.
Use the Product Lifecycle Status search tool to find specific lifecycle information by catalog number.
Learn more about our Migration Solutions.
Specifications
Certifications
- Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
- ABS (Frames 0…6)
- ATEX Certified
- CE Marked (600V class drives below 77 Amps (Frames 0-4) are declared to meet the Low Voltage Directive)
- C-Tick
- cUL
- IEC (Designed to Meet)
- UL
- KCC
- RCM
- Lloyd's Register (Frames 0…6) for drives manufactured before June 5, 2018
- SEMI F47 (Frames 0…6)