Loading

SERCOS FOR MOTION
Allen-Bradley

Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
排序與過濾
CloseClose
過濾與改善
清除全部
(56)
Chevron UpChevron Up
-
查看 結果
顯示 1 - 1 關於 0 結果
排序方式:
過濾與改善
CloseClose
首選
產品
Chevron UpChevron Up
產品資訊 產品配置 新增至專案

每頁項目:
1 - 1 關於 0 結果
CloseClose
比較產品數量:
0
CloseClose
CloseClose
CloseClose
CloseClose
清除全部
立刻比較 (0)
本網站的內容為使用人工智慧(AI)翻譯且未經人工審核或編輯。內容可能包含錯誤或不準確之處且僅以「現況」提供,不提供任何形式的保證。英文版本內容為的官方文本為英文版本。
Overview
Allen Bradley

SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491). This communication network is designed for high-speed serial communication of standardized closed-loop data, in real-time, over a noise-immune fiber-optic cable. We support SERCOS with interface motion modules which provide SERCOS drive connectivity and control for the ControlLogix® controller.

  • Internationally-approved communication standard for motion control (IEC 61491)
  • Designed for high-speed serial communication of standardized closed-loop data (in real-time) over a noise-immune fiber-optic cable
  • SERCOS interface motion modules provide SERCOS drive connectivity and control for the ControlLogix® controller
  • Drive support for SERCOS includes: Kinetix® 2000, Kinetix 6000, Kinetix 7000, and Ultra™ 3000 SERCOS servo drives
  • Additional products are available from our Encompass™ Partners

Additional Information

Our PartnerNetwork™ offers complementary product solutions for products with SERCOS connectivity through the Encompass Product Reference program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.

  1. Chevron LeftChevron Left Rockwell Automation 首頁
  2. Chevron LeftChevron Left 產品
  3. Chevron LeftChevron Left 硬體
  4. Chevron LeftChevron Left Network Security & Infrastructure
  5. Chevron LeftChevron Left SERCOS FOR MOTION
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose