Loading

Kinetix 5700 Multi-axis EtherNet/IP Servo Drives
Allen-Bradley

Our Kinetix 5700 Servo Drives offer the simplicity, power, and space savings to help reduce commissioning time and improve machine performance.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
排序與過濾
CloseClose
過濾與改善
清除全部
Chevron UpChevron Up
-
查看 結果
顯示 1 - 1 關於 0 結果
排序方式:
過濾與改善
CloseClose
熱銷產品
Chevron UpChevron Up
產品資訊 產品配置 新增至專案

每頁項目:
1 - 1 關於 0 結果
CloseClose
比較產品數量:
0
CloseClose
CloseClose
CloseClose
CloseClose
清除全部
立刻比較 (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 2198 Kinetix® 5700 Multi-axis EtherNet/IP Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications. The Kinetix 5700 servo drive can help reduce commissioning time and improve machine performance. It offers the simplicity, power, and space savings you need to help get your machine up and running faster.

What’s New

Tuning-less Startup and Operation

V13 firmware for the Kinetix 5700 servo features updates to reduce or eliminate tuning effort. Enhancements include:

  • Virtual torque sensor functionality to detect anomalies and provide analytics
  • Adaptive tuning now includes multiple tracking notch filters and improved filter configuration
  • The command notch filter reduces load oscillation in applications without a load sensor
  • 200V and 400V class motor support

Kinetix 5700 Servo Drives

  • Features dual-axis modules
  • Provides a large 1.6...112 kW power range
  • Controls servo and induction motors
  • Supports a wide range of feedback types
  • Offers an innovative snap-fit bus system
  • Reduces wiring with single cable technology
  • Delivers power density for reduced cabinet space
  • Includes dual ethernet ports to support linear and device level ring topologies
  • Offers Integrated Advanced Safety
    • Mitigates the need to wire the drive for safety separately
    • Reduces overall system wiring, saves time and money in installation and helps remove potential points of failure, thus resulting in less downtime and troubleshooting
    • Provides the capability to change the safety zoning and configurations, without needing to rewire the devices physically
    • Offers defense-in-depth to address different types of physical and electronic threats

Kinetix 5700 Regenerative Bus Supply

  • Uses EtherNet/IP to monitor energy usage
  • Provides direct energy cost savings by regenerating excess energy
  • Performs common DC bus voltage regulation across entire AC input voltage range
  • Reduces installation costs and cabinet space with integrated LC filter
  • Offers defense in depth to address different types of physical and electronic threats

Tuning-less Setup and Operation

  • Uses Load Observer real-time tuning technology to automatically tune each axis, compensate for unknown mechanics and adjust for applications with varying inertia during operation
  • Uses virtual torque sensor functionality to detect anomalies and provide analytics
  • Features adaptive tuning with multiple tracking notch filters to mitigate resonances
Chevron DownChevron Down
Complete Motion Systems for Smart Machines
Video
Complete Motion Systems for Smart Machines

In today's competitive environment, simplified machine design, system flexibility and improved overall machine performance are key advantages. Whether you're building small, standalone machines or large, complex systems Allen-Bradley Kinetix motion control products can help you achieve your goals.

Chevron DownChevron Down
Kinetix 5700 Integrated Motion in EtherNet/IP Servo Drive
Video
Kinetix 5700 Integrated Motion in EtherNet/IP Servo Drive

Watch our video to learn more about the benefits of choosing a Kinetix 5700 servo drive. Available in the following languages: DE, EN, ES, FR, IT, JA, KO, PT, ZC, ZH


Specifications

DownloadDownload
Bulletin 2198 Kinetix Servo Drives Specifications Technical Data
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
  • C-Tick
  • CE Marked
  • cULus Listed
  • KC
  • ODVA
  • OSHA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Software

Use the following software to program your Kinetix 5700 Ethernet/IP servo drives.

Loading
Loading

Applications

Typical applications for Kinetix® 5500 Servo Drives include:

Bag Machines Baking and Confectionery Lines & Systems Cartoning
Case Packing Coating & Laminating Machines Conveyors
Corrugated Paper Machines Diaper Machines Flexo-folder-fluers & Die Cutters
Foundry Puring Systems Material Handling Narrow Web Press
Pouching Press Feeds Product Distribution Systems
Slitter Rewinders Tire Building Machines Tissue Converting
Tray Loaders Wipe & Napkin Machines Wire Rolling Machines

 

Documentation Chevron DownChevron Down
技術規格 出版品資源
Kinetix Motion Control Selection Guide KNX-SG001_-ZH-P
Kinetix Servo Drives Specifications Technical Data KNX-TD003_-EN-P
Installation Instructions 出版品資源
Kinetix 5700 DC-bus Link Kits Installation Instructions 2198-IN007_-ZH-P
Kinetix 5700 Capacitor Modules Installation Instructions 2198-IN008_-ZH-P
Kinetix 5700 DC-bus Supply Installation Instructions 2198-IN009_-ZH-P
Kinetix 5700 Passive Shunt Modules Installation Instructions 2198-IN011_-ZH-P
Kinetix 5700 Regenerative Bus Supply Installation Instructions 2198-IN014_-ZH-P
User Manuals 出版品資源
Kinetix 5700 Servo Drives User Manual 2198-UM002_-ZH-P
Kinetix 5700 Safe Monitor Functions Safety Reference Manual 2198-RM001_-ZH-P
Kinetix 6000 Servo Drives to Kinetix 5700 Servo Drives Migration Profile 2198-RM002_-EN-P
Product Profiles 出版品資源
Kinetix 5700 Servo Drives Product Profile 2198-PP002_-ZH-P
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left 運動控制 Chevron RightChevron Right
  5. Chevron LeftChevron Left Kinetix 5700 Multi-axis EtherNet/IP Servo Drives Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 {0} 隱私政策
CloseClose