Loading

Background Suppression Photoelectric Sensors

Background Suppression Photoelectric Sensors
Presence Sensing Devices
  • Photoelectric Sensors
  • Inductive Proximity Sensors
  • Ultrasonic Sensors
  • Capacitive Proximity Sensors

Our Background Suppression Photoelectric Sensors are designed for applications requiring the sensor to see a target very close to a reflective background. This background suppression is particularly effective when the target and background have similar reflectivity (for example, light returned to the sensor from the target is roughly equal to the light reflecting from the background) or when dark targets are to be sensed against a lighter, more reflective background.
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
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Photoelectric Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left Background Suppression Photoelectric Sensors Chevron RightChevron Right