Loading
Allen-Bradley Hardware Product

Kinetix MPMA Multi-axis Linear Stages

  • Allen-Bradley Bulletin MPAI MP-Series™ Heavy Duty Electric Cylinders are compact, lightweight, high force actuators that serve as a cost-effective alternative to hydraulic solutions.
Allen-Bradley Bulletin MPAI MP-Series™ Heavy Duty Electric Cylinders are compact, lightweight, high force actuators that serve as a cost-effective alternative to hydraulic solutions.

Our Kinetix® MPMA Multi-axis Linear Stages provide an out-of-the-box solution for precise two-dimensional positioning and velocity. These electric stages feature a flexible design that lets you position them from above or below to meet your application needs. Integrate these stages using Studio 5000 Logix Designer® for fast and easy commissioning.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Kinetix MPMA Multi-axis Linear Stages
  • Overview
  • Product Selection
  • Documentation
  • Related Products
  • Documentation
  • Applications
  • Applications
Contact a Distributor

Overview

  • Stages carry payloads of up to 25 kg while achieving an acceleration of 1 g
  • Can use existing Add-On Instructions for pick and place and dispensing applications
  • Pre-alignment of axis that provides 30 arc seconds of orthogonality
  • IP30 environmental protection
  • Available in both 230V and 460V versions
  • Direct drive linear motor actuation available
  • Compatible with Kinetix 5100, Kinetix 5300, Kinetix 5500, and Kinetix 5700 cables and accessories
  • CAD drawings and 3D models are available in FactoryTalk® Motion Analyzer

Typical applications for our Kinetix MPMA Multi-axis Linear Stages include:

  • Electronic assembly
  • Pick and place
  • Cartesian robots
  • Inspection

Typical industries include: 

  • Electric vehicle and battery 
  • Semiconductor manufacturing
  • Tire and rubber

Product Selection

BETA 我們的產品選型正得到更新!檢視新的體驗。
BETA
SearchSearch
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
Loading

No products found for .

搜尋提示:

  • 嘗試搜尋不同的目錄編號、產品名稱或一般關鍵字
  • 檢查您的搜尋是否有拼字錯誤
Catalog Number 說明 首選可用性 Lifecycle Quick Actions
Caret DownDownwards caret
的 Results
-
使用我們的設定工具來設定訂製品:
啟動產品設定小幫手
FlagFlag

Documentation

Resource Publication Number Language
Integrated Architecture Brochure IA-BR005
 
Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View Kinetix MPMA Mutli-axis Linear Stages Technical Publications and Certifications

Certifications

CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


Related Products

Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.

Get Started
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left All... Chevron RightChevron Right
  5. Chevron LeftChevron Left Mot... Chevron RightChevron Right
  6. Chevron LeftChevron Left Linear Solutions Chevron RightChevron Right
  7. Chevron LeftChevron Left Integrated Stages Chevron RightChevron Right
  8. Chevron LeftChevron Left Kinetix MPMA Multi-axis Linear Stages Chevron RightChevron Right
  • 銷售
  • 客戶服務
  • TechConnect 支援
  • 一般問題