Our Bulletin LDAT Integrated Linear Thrusters provide high-speed, load-bearing linear motion out-of-the-box and are capable of pushing, pulling, or carrying a load. They are reliable linear actuators that combine high levels of velocity and acceleration, peak thrust forces, and direct drive technology to help maximize performance and reliability.
Overview
- High velocity (to 5 m/s) and acceleration (5g standard, higher with review)
- Direct drive technology eliminates wear items associated with rotary-to-linear motion conversion
- Integrated linear bearing provides ability to carry a load without having to mount and align external bearings
- Pre-engineered solution helps you reduce engineering, design, and documentation time
- Multiple mounting surfaces and methods provided
Typical applications for the Integrated Linear Thruster include:
- Cartoning
- End-load case packing
- Top-load case packing
- Flying fillers
- Horizontal pouching
- Horizontal motion conveyors
- Tray and case forming
- In/Out feeds
Software
Use the following software to program your Integrated Linear Thrusters.
Documentation
Certifications
- CE
- UL
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.