Loading

Compact Low Voltage AC Drives

PowerFlex® Compact-class AC Drives deliver a simple and cost-effective solution for standalone machine-level control applications or simple system integration. Designed for ease of use, this general-purpose class of drives provides a compact package to optimize panel space and application versatility.
Compact Low Voltage AC Drives
PowerFlex® Compact-class AC Drives deliver a simple and cost-effective solution for standalone machine-level control applications or simple system integration. Designed for ease of use, this general-purpose class of drives provides a compact package to optimize panel space and application versatility.
Low Voltage AC Drives
    • PowerFlext 753
    • PowerFlext 753
    • PowerFlex 755
    • PowerFlex 755
    • PowerFlex 755T
    • PowerFlex 755T
    • PowerFlex 70
    • PowerFlex 70
    • PowerFlex 700S
    • PowerFlex 700S
    • PowerFlex 700
    • PowerFlex 700
    • PowerFlex 700L
    • PowerFlex 700L
    • Common Bus Power Supplies
    • Common Bus Power Supplies
    • PowerFlex 523
    • PowerFlex 523
    • PowerFlex 525
    • PowerFlex 525
    • PowerFlex 527
    • PowerFlex 527
    • PowerFlex 4M
    • PowerFlex 4M
    • PowerFlex 4
    • PowerFlex 4
    • PowerFlex 40
    • PowerFlex 40
    • PowerFlex 40P
    • PowerFlex 40P
    • PowerFlex 400
    • PowerFlex 400
  • Drives Procurement Specifications
Main Image

PowerFlex 523 AC Drives

Our PowerFlex® 523 AC Drives are cost-effective and ideal for standalone machines. These drives provide an innovative, modular design that supports fast and easy installation and configuration. In addition, they offer USB programming, application-specific configuration, and flexible mounting options. PowerFlex 523 AC drives offer a power rating of 0.2...22 kW (0.25...30 Hp) with global voltage classes of 100...600V. They support a wide range of motor control, offer a compact footprint, and operate at temperatures as high as 70 °C (158 °F).

Product Details

Main Image

PowerFlex 525 AC Drives

Our PowerFlex® 525 AC Drives feature an innovative, modular design to support fast and easy installation and configuration. This next generation of compact drives offers embedded EtherNet/IP™ communications, USB programming, and standard safety features. PowerFlex 525 drives, which offer a power rating of 0.4...22 kW (0.5...30 Hp) with global voltage classes of 100...600V, provide a variety of motor control and flexible mounting options. PowerFlex 525 AC drives operate at temperatures as high as 70 °C (158 °F), and they are ideal for applications such as conveyors, fans, pumps, and mixers.

Product Details

Main Image

PowerFlex 527 AC Drives

Our PowerFlex® 527 AC Drives are designed to work exclusively with our Logix Programmable Automation Controllers (PACs). This allows the drive to leverage the capabilities of the controller and use Studio 5000 Logix Designer™ to help simplify machine development and use. This streamlined approach uses motion instructions that are shared by PowerFlex 527 AC drives and Kinetix® servo drives, providing the same user experience for configuration, programming, and control of both types of drives.

 

Product Details

Main Image

PowerFlex 4M AC Drives

Our PowerFlex® 4M AC Drives are the smallest and most cost-effective members of the PowerFlex family of drives. Feed-through wiring and easy programming provide the flexibility to handle a broad range of applications.

Product Details

Main Image

PowerFlex 4 AC Drives

Our PowerFlex® 4 AC Drives are designed to meet global OEM and end-user requirements for simplicity, space savings, and cost efficiency. These compact drives provide intuitive features such as an integral keypad with local potentiometer and control keys that are active right out of the box.

Product Details

Main Image

PowerFlex 40 AC Drives

Our PowerFlex® 40 AC Drives provide OEMs, machine builders, and end users with performance-enhancing motor control in an easy-to-use compact package. These  drives feature sensorless vector control to meet low-speed torque demands. With flexible enclosure options, and simple programming, they can be installed and configured quickly. We also have packaged drives that provide additional control, power, and enclosure options in standardized designs.

Product Details

Main Image

PowerFlex 40P AC Drives

Our PowerFlex® 40P AC Drives provide closed-loop control with an option for Category 3 Safe Torque-off in a compact and cost-effective design. This drive is designed to meet global OEM and end-user demands for flexibility, space savings and ease of use. It is a cost-effective solution for speed or basic position control of applications such as diverters, smart conveyors, packaging machines, and fiber-spinning machines.

Product Details

Main Image

PowerFlex 400 AC Drives

Our PowerFlex® 400 AC Drives are optimized for control of commercial and industrial fans and pumps. Built-in features such as purge and damper input provide a cost-effective solution for speed control in a broad range of variable torque fan and pump applications. An available packaged PowerFlex 400 Fan and Pump drive provides additional control, power, and enclosure options in standardized designs for a cost-effective solution for speed control in variable torque fan and pump applications.
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
  4. Chevron LeftChevron Left Drives Chevron RightChevron Right
  5. Chevron LeftChevron Left Low Voltage AC Drives Chevron RightChevron Right
  6. Chevron LeftChevron Left Compact Drives Chevron RightChevron Right