Our Bulletin 1760 PicoSoft Software for Programmable Logic Controllers lets you create, save, simulate, document, and transfer Pico™ circuit diagrams to a Pico controller. You can activate a status display of the running circuit diagram and display the parameters of all function relays used. Built-in simulation capabilities let you test the validity of your program before you download it to the Pico controller. PicoSoft Pro programming software offers additional functionality and programming ease for your PicoGFX™ controllers. This software is backward-compatible with standard Pico controllers and lets you establish communication between your PC and your controller.
Overview
- Provides user-friendly, intuitive environment for creating and managing Pico™ controllers programs
- Lets you configure your controllers using ladder logic programming
- Lets you transfer circuit diagrams to and from the device
- Lets you compare circuit diagrams in the software with those in the controller
With Allen-Bradley® Industrial Control Components you get the right components, at the right price, right when you need them.
Specifications
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Pico Controller Getting Results Manual | 1760-GR001 | |
Pico and PicoGFX Programmable Controllers Selection Guide | 1760-SG001 | |
PicoGFX Controllers Quick Start | 1760-QS002 | |
Pico Controller User Manual | 1760-UM001 | |
PicoGFX Controllers User Manual | 1760-UM002 |
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley products.
- ProposalWorks — Convert Build complete quotes and proposals.
Other Resources
- Pico Training Guide [PDF] — Helps you select a device quickly according to the function required.
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.