Bulletin EK Enpac® Ex™ Data Collectors are Windows® CE-based, high performance devices that also serve as signal analyzers. They are designed for use in hazardous areas that require intrinsic safety.
Overview
- Collects manual entry process variables, DC, and dynamic field data
- Offers Mil 810 spec drop rating and IP65 sealing (dustproof and waterproof)
- Operates in harsh environments and in -10…50 °C (14…122 °F) temperature ranges
- Certified to operate in hazardous environments (selected models)
- Can be used in areas with high concentration of acetylene, hydrogen, ethylene, and/or propane without requiring a hot work permit
- Provides 16 MB internal memory
- Works with Emonitor® predictive maintenance analysis software
- Kit includes data collector, battery, power adapter, RS232 communication cable, hand strap, stylus, transit case, and informational CD
Specifications
Certifications
- CE
- C-Tick
- ATEX II 1G
- EEx ia IIC T4
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Portable Data Collectors Specifications Technical Data | 1441-TD001A |
Configuration and Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Firmware Updates — Log in to get support for firmware updates.
- Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.