Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable. Our 3-pin style terminal chambers contain screw terminals for quick and easy assembly of custom QD cables on the plant floor. Terminal chambers can be male or female, straight or right-angled, and are available for various cable diameters.
Overview
- Offers field installable options
- Includes screw terminals which provide simple and secure installation
- Allows easy modification of existing cable installations
Product Selection
Specifications
Certifications
-
CSA Certified
-
UL Recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.