Procurement Specifications
Product Communication Options, Ratings, and Certifications
Product Support
-
- Product Compabitiliy & Downloads Center (PCDC)
- Product Compabitiliy & Downloads Center (PCDC)
- Activations
- Activations
- Add-on Profiles
- Add-on Profiles
- Application Code Libraries
- Application Code Libraries
- Drivers & Firmware
- Drivers & Firmware
- Electronic Data Sheets (EDS)
- Electronic Data Sheets (EDS)
- EPLAN Macros
- EPLAN Macros
- Sample Code Library
- Sample Code Library
- Software Patches
- Software Patches
-
- Integrated Architecture Builder
- Integrated Architecture Builder
- Control Systems Configuration Tools
- Control Systems Configuration Tools
- Procurement Specifications
- Procurement Specifications
- ProposalWorks Proposal Builder
- ProposalWorks Proposal Builder
- Global Short-circuit Current Ratings
- Global Short-circuit Current Ratings
-
- Migration & Modernization
- Migration & Modernization
- Product Lifecycle Status
- Product Lifecycle Status
- Product Replacement Lookup
- Product Replacement Lookup
- Product Registration
- Product Registration
- Software Activations
- Software Activations
- Microsoft Patch Qualifications
- Microsoft Patch Qualifications
Distributed Motor Control
- ArmorStart Distributed Motor Control - Full Voltage
- ArmorStart Safety Distributed Motor Control - Full Voltage
- ArmorStart Distributed Motor Control - Variable Frequency Drive
- ArmorStart Safety Distributed Motor Control - Variable Frequency Drive
- ArmorStart LT Distributed Motor Control - Full Voltage
- ArmorStart LT Distributed Motor Control - Variable Frequency Drive
Drives
- PowerFlex 400 Drives
- PowerFlex 400 with Bypass
- PowerFlex 525 Drives
- PowerFlex 753 Drives
- PowerFlex 755 Drives
- PowerFlex 755TL Drives
- PowerFlex 755TS Drives
- PowerFlex 6000T Drive UL/CSA
- PowerFlex 6000T Drive 10 kV R-Frame Drive
- 采购规范 PowerFlex 6000T Drive 10kV R 框架中压 交流型变频器
- PowerFlex 6000T Drive IEC/CE
- PowerFlex 7000 MV VFD - 18-Pulse, Air-cooled
- PowerFlex 7000 MV VFD - AFE, Air-cooled
- PowerFlex 7000 Arc Resistant MV VFD - AFE Transformerless, Air-cooled
- PowerFlex 7000L MV VFD - 18-Pulse, Liquid-cooled
- PowerFlex 7000L MV VFD - AFE, Liquid-cooled
Networks & Communications
Please contact your local Rockwell Automation Sales Engineer for the below specifications, in CSI-format. Find your Local Sales Office.
- Stratix 5700 Managed Switch Ethernet Network System (1783-SR002)
Operator Interface
Please contact your local Rockwell Automation Sales Engineer for the below specifications, in CSI-format. Find your Local Sales Office.
- PanelView 800 Graphic Terminal (2711R-SR001)
- PanelView 5510 Operator Interface 7-inch to 19-inch Displays
- PanelView Plus 7 Standard Operator Interface
- PanelView Plus 7 Performance Operator Interface
- PanelView Component Operator Interface for 2-inch to 10-inch Displays (2711C-SR001)
Programmable Controllers
Please contact your local Rockwell Automation Sales Engineer for the below specifications, in CSI format. Find your Local Sales Office.
- 5069 Compact I/O Modules (5069-SR002)
- CompactLogix 5370 L1 Programmable Controller (1769-SR002)
- CompactLogix 5370 L2 Programmable Controller (1769-SR003)
- CompactLogix 5370 L3 Programmable Controller (1769-SR004)
- CompactLogix 5380 Programmable Controller (5069-SR001)
- ControlLogix Input/Output and Communication Interface Modules (1756-SR004)
- ControlLogix 1715 Redundant I/O Modules and Redundant Ethernet Adapter (1715-SR001)
- ControlLogix 5570 Plant-Wide Programmable Automation Controllers (1756-SR005)
- ControlLogix 5580 L8 Programmable Controllers(1756-SR002)
- GuardLogix 5570 Plant-Wide Programmable Automation Controllers with Safety Control (1756-SR006)
- GuardLogix 5580 Controller
- Micro820 Programmable Controller (2080-SR001)
- Micro850 Programmable Controller (2080-SR002)
- MicroLogix 1400 Programmable Controller (1766-SR001)
Smart Safety