Our Bulletin 45AST Area Scanners are compact, easy-to-use non-safety light screens for small part detection and assembly applications. The 45AST scanner uses two-dimensional scanning technology to sense an object regardless of its orientation. This is ideal for the detection and counting of parts being ejected from a machine.
Popular Resources/Quicklinks
Overview
- PNP or NPN output
- Object minimum resolution from 11...17 mm (0.43...0.66 in.)
- Sensing ranges up to 2.5 m (6.6 ft)
Specifications
Certifications
- CE Marked for all applicable directives
- c-UL-us Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.