Loading

Photoelectric Label Sensors

Photoelectric Label Sensors

Presence Sensing Devices
  • Photoelectric Sensors
  • Inductive Proximity Sensors
  • Ultrasonic Sensors
  • Capacitive Proximity Sensors

Our label sensors are designed specifically to detect the leading or trailing edges of labels on a web. They use photoelectric or capacitive sensing technology to solve packaging/labeling applications that other sensors simply cannot.


Main Image

Optical Photoelectric Label Sensors

Our Bulletin 45LPT Optical Photoelectric Label Sensors are designed exclusively for the detection of standard or opaque labels on a high speed web. These sensors provide a solution for packaging industry applications such as label counting and web, double sheet detection and mark detection on a translucent film.
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
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Photoelectric Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left Label Sensors Chevron RightChevron Right