Series 9000™ General Purpose Sensors offer many features that help keep you up and running, even in harsh environments. With nearly 300 configurations to choose from—including multiple supply-voltage ranges, output options and connection choices—Series 9000 sensors provide the versatility needed to easily interface with programmable controllers and other electrical loads.
Popular Resources/Quicklinks
Overview
- High operating margins (excess gain)
- Extended sensing ranges
- Time delay models
- Fiber optic cable locking mechanism
- On/Off timing models available
- Wide range of supply voltages
- Teach models available
- DC (PNP or NPN) and AC/DC (relay output, solid state) models
- IP69K and ECOLAB rated enclosure (cable models)
Specifications
Certifications
- CE Marked for all applicable directives
- CSA Certified
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.