Bulletin 42CA 18 mm Plastic Cylindrical General Purpose Sensors are ideal for light- to medium-duty industrial applications. These sensors flash an indicator if the signal level is too close to the detection threshold. This helps you align the sensor and warns against detection of a background or degradation of the application characteristics.
Popular Resources/Quicklinks
Overview
- 10...30V DC operation
- NPN or PNP outputs
- Complementary light and dark operate outputs
- Selectable light or dark operate on background suppression models
- Two status indicators for power, output, unstable operation and short-circuit protection
- 1 ms response time on most models
- Extended range high-speed models with a 0.5 ms response time
- Patented ASIC design offers linear sensitivity adjustment, stability indication and excellent noise immunity
- Flat lens reduces dust collection
- Visible red status indicator on polarized retroreflective models
- Input to disable light source on transmitted beam emitter for testing and scanning purposes
Specifications
Certifications
- CE Marked for all applicable directives
- c-UL-us Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.