Bulletin 42BA Short-range Background Suppression Sensors offer high background suppression performance at sensing ranges up to 200 mm (8 in.). This type of sensing capability is desirable in applications where a shiny background is present or where there is no easy access for using a reflector.
Popular Resources/Quicklinks
Overview
- Short-range background suppression diffuse sensing mode
- Adjustable range settings
- Compact housing style
- Highly visible status indicators
- NPN or PNP output models
- Diagnostic output
- Short-circuit protected outputs
- 2 m cable connection
Specifications
Certifications
- CE Marked for all applicable directives
- CSA Certified
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.