Our Bulletin 45LUM Luminescence Sensors detect the presence of luminescent/fluorescent particles and materials which are invisible to the human eye. This sensor is self-contained in an IP 67 enclosure, and it can detect glues, inks, clear labels, oils, greases, paints, detergents, and chalks.
Popular Resources/Quicklinks
Overview
- Includes a sensing range of 5...50 mm (0.2...2 in) and response time of 1 ms
- Offers easy setup of switch points using teach button
- Includes external teach capability
- Provides an operating temperature of -10…+55° C (-14…+131° F)
Specifications
Certifications
- CE marked for all applicable directives
- cULus
- UL
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Applications
Typical applications for the Bulletin 45LUM Luminescence Sensors include:
- Automotive
- Food and Beverage
- Material Handling
- Packaging
Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.