Loading

Tubular Capacitive Proximity Sensors

Our Bulletin 875C and 875CP Tubular Capacitive Proximity Sensors have an adjustable sensing distance and are equipped with two status indicators to show power and output. 875C sensors are shielded and housed in a nickel-plated brass barrel. 875CP versions feature a plastic barrel and are unshielded models. Both versions meet NEMA 12 and IP67 (IEC 529) enclosure standards. Connection options include PVC cable, and micro and pico quick-disconnect.

Popular Resources/Quicklinks
Presence Sensing Brochure Bulletin 875C and 875CP Capacitive Proximity Sensors Technical Data Bulletin 875C, 875CP, 875L Capacitive Proximity Sensor Installation Instructions

Overview

  • Metal, nonmetal solid and liquid sensing capability
  • Shielded metal (875C) and unshielded plastic (875CP) models
  • Adjustable sensing distance
  • 2- or 3- wire operation
  • PVC cable or quick disconnect versions
  • 10...48V DC or 24...240V AC
  • Normally open or normally closed output
  • Short circuit, overload, reverse polarity, transient noise protection

Tubular Capacitive Proximity Sensors


Product Selection


Certifications
  • CE Marked for all applicable directives
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Presence Sensing Brochure SENSOR-BR001
Bulletin 875C and 875CP Capacitive Proximity Sensors Technical Data 875C-TD001
Bulletin 875C, 875CP, 875L Capacitive Proximity Sensor Installation Instructions 875-IN001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 875C and 875CP Tubular Capacitive Sensors include:

  • Wood, pulp, and paper
  • Dry good and liquid level detection
  • Sight-tube level detection
  • Food processing

 

Recommended For You