Bulletin 802T Low-Energy Limit Switches have welded gold and silver alloy contacts to provide a protective barrier against surface oxides. These switches also incorporate a prism-shaped crossbar contact to provide high pressure that will penetrate foreign particles which could prevent contact closure.
Popular Resources/Quicklinks
Overview
- Connect directly to PLC input
- Optimized for low energy use
- Alternative to glass-enclosed reed switches or solid-state devices
- Alternative to oversized power contacts
- Suitable for machine connectivity and low-voltage circuits
Product Selection
Specifications
Certifications
- CE Marked for all applicable directives
- CSA Certified
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Applications
Typical applications for the Low-Energy Limit Switches include:
- Material handling
- Packaging
- Food processing
- Transportation
Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.