Loading

Solid-state Fixed Timing Relays

Bulletin 700-RTC Solid-state Timing Relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided. They offer the reliability of a fixed solid-state design with comparable contact isolation to an electromechanical relay.

Popular Resources/Quicklinks
Bulletin 700-P, -R, -RTC NEMA Industrial Relays Product Profile Relays and Timers Technical Data Bulletin 700 Type RTC Fixed Time Solid-State Timing Relays Installation Instructions

Overview

  • Includes 5A continuous rating at up to 300V DC or 600V AC, 50/60 Hz
  • Available with two timed and two instantaneous contacts in N.O. or N.C.
  • Offers selection of eight timing ranges in on-delay or off-delay
  • Includes self-contained adjustment potentiometer
  • Suitable for use in hazardous locations Class I, Division 2; Groups A, B, C, and D
  • Includes timing ranges:
    • Seconds: 0.05…2, 0.2…8, 0.4…30, 2…120
    • Minutes: 0.015…1, 0.06…4, 0.25…16 and 1…64
  • Includes lighted status indicator
  • Provides sealed contacts
  • Suitable for use in harsh environments

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

Solid-state Fixed Timing Relays


Product Selection


Certifications
  • cULus Listed — File No. E10314; Guide Nos. NOIV/NOIV7
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Bulletin 700-P, -R, -RTC NEMA Industrial Relays Product Profile 700-PP032
Relays and Timers Technical Data 700-TD552
Bulletin 700 Type RTC Fixed Time Solid-State Timing Relays Installation Instructions 700-IN004
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You