Loading

NEMA Sealed Switch Relays

Our Bulletin 700-R Sealed Switch Relays work in extremely harsh, dirty environments and hazardous locations. The tungsten-tipped, hermetically sealed contacts provide high-reliability switching of low voltage circuits. The 700-R has an extremely long life because there is no moving armature used to change contact state. 

Popular Resources/Quicklinks
Bulletin 700-P, -R, -RTC NEMA Industrial Relays Product Profile Relays and Timers Technical Data

Overview

  • 5 A continuous rating at up to 300V AC
  • 2.5 A continuous rating at 300V...600V AC
  • 5 A continuous rating at 300V DC
  • Class I Division 2 Hazardous location rating
  • Available with 2...8 contact configurations
  • Field convertible contacts

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

NEMA Sealed Switch Relays


Product Selection


Certifications
  • CE Marked
  • cULus Listed — File No. E10314; Guide Nos. NOIV/NOIV7
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Bulletin 700-P, -R, -RTC NEMA Industrial Relays Product Profile 700-PP032
Relays and Timers Technical Data 700-TD552
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You