Our Bulletin 855B Mini Square Beacons are ideal for signaling applications that require a compact, robust Xenon strobe beacon. We offer six lens colors in a variety of voltages, and they are available as separate beacon indicators or in combination with a High Performance Horn.
Overview
- High-intensity, 5 joule Xenon strobe beacon
- UL Type 13/3R, IP66
Specifications
Certifications
- CE Marked
- c-UL-us Listed — File No. E197159; Guide Nos. UEES, UEES7
Standards Compliance
- CAN/ULC-S526-M87
- CSA C22.2 No. 205
- EN 6100-6-2
- EN 6100-6-4
- EN/IEC 60947-1
- EN/IEC 60947-5-1
- UL 464
- UL 1638
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Signaling Solutions Brochure | 855-BR001 | |
Signaling Specifications Technical Data | 855-TD001 | |
Bulletin 855B Range G Beacon Installation Instructions | 855B-IN001 |