Our Bulletin 800H Type 7 & 9 Hazardous Location Operators offer unmatched selection, superior corrosion resistance, and choice of conduit seal-off solutions. You can order them as complete factory-assembled stations or as separate components with standard or long barrels.
Popular Resources/Quicklinks
Overview
- Provides hazardous locations push buttons and stations
- Offers Classes I, II, and III Divisions 1 and 2
- Includes 0.75 in. — 14 NPSM barrel
- Includes Type 7 and 9
- Provides explosion-proof operators
- Offers 800TC-XAF explosion-protected contact block for Class I Division 2 hazardous locations
Specifications
Certifications
Enclosures:
- UL Listed — File No. E71673; Guide No. NNNY
- CSA — File No. LR11924
Devices:
- UL Listed — File No. E10314; Guide No. NOIV
- CSA — File No. LR11924
Standards Compliance
- CSA C22.2 No. 14
- CSA C22.2 No. 25
- CSA C22.2 No. 30
- UL 508
- UL 698
- UL 1203
- UL 1604
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.