Loading

Cable Pull Switches

Our Cable Pull Switches have a steel wire rope connected to latching pull switches. When you pull on the rope in any direction at any point along its length, you will trip the switch to stop the machine power.

Cable Pull Switches

Our Cable Pull Switches have a steel wire rope connected to latching pull switches. When you pull on the rope in any direction at any point along its length, you will trip the switch to stop the machine power.
Push Buttons & Signaling Devices
    • 800T/H NEMA
    • 800T/H NEMA
    • Back of Panel Components
    • Back of Panel Components
    • Assembled Operator Stations
    • Assembled Operator Stations
    • Tümünü Görüntüle
    • 800F Round
    • 800F Round
    • 800 FC Pendant Stations
    • 800 FC Pendant Stations
    • 800 FD Monolithic
    • 800 FD Monolithic
    • 800MB/MR
    • 800MB/MR
    • 800F 90 mm Enclosed
    • 800F 90 mm Enclosed
    • Back of Panel Components
    • Back of Panel Components
    • Tümünü Görüntüle
    • 440J Grip Switches
    • 440J Grip Switches
    • Cable Pull Switches
    • Cable Pull Switches
    • Tümünü Görüntüle
    • 800R HazLoc
    • 800R HazLoc
    • 800H Type 7 & 9 HazLoc
    • 800H Type 7 & 9 HazLoc
    • 800G HazLoc
    • 800G HazLoc
    • Tümünü Görüntüle
    • 800B
    • 800B
    • 800K Piezoelectric
    • 800K Piezoelectric
    • 800L Indicator Lights
    • 800L Indicator Lights
    • 800P Touch/Palm
    • 800P Touch/Palm
    • 800T 18 mm Pilot Lights
    • 800T 18 mm Pilot Lights
    • 800Z Touch/Palm
    • 800Z Touch/Palm
    • Tümünü Görüntüle
    • 855H General Purpose
    • 855H General Purpose
    • 855H High Performance
    • 855H High Performance
    • 855H Recordable Horns
    • 855H Recordable Horns
    • 855P Panel Mount Signaling Alarms
    • 855P Panel Mount Signaling Alarms
    • 855X HazLoc Horns & Beacons
    • 855X HazLoc Horns & Beacons
    • Tümünü Görüntüle
    • 854 J/K Control Tower Stack Lights
    • 854 J/K Control Tower Stack Lights
    • 855 Control Tower Stack LIghts
    • 855 Control Tower Stack LIghts
    • 855B Mini Square Beacons
    • 855B Mini Square Beacons
    • 855 Round Beacons
    • 855 Round Beacons
    • 855L Panel Light Bars
    • 855L Panel Light Bars
    • 855W Wall Mount Signal Lights
    • 855W Wall Mount Signal Lights
    • 856T Control Tower Stack Lights
    • 856T Control Tower Stack Lights
    • Tümünü Görüntüle
Main Image

Lifeline 3 Cable Pull Switches

Our Bulletin 440E Lifeline™ 3 Cable Pull Switches are cable (rope) operated emergency-stop devices designed to meet the stringent requirements of ISO 13850 (Safety of Machinery—Emergency Stop Equipment). These switches can be installed along or around awkward machinery and provide a constant-access emergency-stop facility.

 
Product Details

Main Image

Lifeline 4 Cable Pull Switches

Our Bulletin 440E Lifeline™ 4 Cable Pull Switches can be installed along or around awkward machinery such as conveyors and provide a constant emergency stop access. The system includes a rope status indicator and emergency stop button mounted on the switch lid. This switch is also available in stainless steel 316 and is suitable for external use, applications where there are hygiene requirements, and other situations where a level of corrosion resistance is required.

 
Product Details

Main Image

Lifeline 5 Cable Pull Switches

Our Bulletin 440E Lifeline™ 5 Cable Pull Switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity. These switches offer features and functions that simplify setup and allow for more efficient maintenance and troubleshooting. Our Lifeline 5 switches are designed for various applications from general material handling to harsh food and beverage environments.

Product Details

Main Image

Lifeline Rope Tensioner System

Our Bulletin 440E Lifeline Rope Tensioner System (LRTS) is a unique cable (rope) tensioning system which enables quicker installation of cable actuated systems. The LRTS can also be used for applications other than cable actuated emergency stop systems.
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
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Emergency Operators Chevron RightChevron Right
  6. Chevron LeftChevron Left Cable Pull Switches Chevron RightChevron Right