Our Bulletin 855P Panel Mount Signaling Alarms include sounders, LED beacons, Xenon strobes, and sounders with LED combination, as well as dual-circuit alarms. These alarms significantly reduce panel space requirements and installation time. Our panel-mount alarms are rear-securing and finger-safe, adding a high-level of environmental integrity to your panel.
Popular Resources/Quicklinks
Overview
- Mounts in standard 22.5 mm hole
- Watertight panel alarms in three sizes
- Sound output 72...105 dB @ 1 meter
- Combination sounder and LED products
- Panel mount strobe or LED products
- Plug-in terminal blocks, IP2X finger-safe rated
- Single-circuit functions include:
- Sounder with selectable continuous or pulsing tone (also wobble on 65 mm)
- Combined sounder with LED beacon
- Xenon flashing strobe
- LED beacon, selectable steady, or flashing
- Dual-circuit functions include:
- Two-color LED beacon half-lens illumination
- Two-color LED beacon full-lens illumination
- Combined sounder with LED beacon
Specifications
Certifications
- CE Marked
- c-UL-us Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Signaling Solutions Brochure | 855-BR001 | |
Signaling Specifications Technical Data | 855-TD001 | |
Bulletin 855P and 855PC Panel Mount Alarm Installation Instructions | 855P-IN001 | |
Bulletins 855PB and 855PS Panel Mount Alarm Installation Instructions | 855PB-IN001 | |
Bulletin 855PD Installation Instructions | 855PD-IN001 |