Our 22 mm Back-of Panel Components include a rotating collar that allows for easy one-hand latch removal. You can combine any back-of-panel component with any operator. We also offer back-of-panel accessories including wrenches, screws, stab terminals, quick disconnects and threaded reset rods.
Popular Resources/Quicklinks
Overview
- Modular flexibility
- One-hand latch removal
- Bifurcated contact blocks
- Color-coded contact block plungers
- Integrated light indicator modules
- 30 x 40 mm mounting matrix
- Screw or spring-clamp termination
Specifications
Certifications
- CCC
- CE
- CSA
- UR/UL
Standards Compliance
- EN 60947-1
- EN 60947-5-1
- EN 60947-5-5
- EN ISO 13850
- NEMA ICS-5
- UL 508
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.