Loading

800FC Pendant Stations

Bulletin 800FC Pendant Stations use the time-saving line of Bulletin 800F 22.5 mm push buttons for minimum inventory and maximum efficiency. We also offer multiple options and customizing options to fit your unique needs.

Popular Resources/Quicklinks
Bulletin 800FC 22.5 mm Push Button Pendant Station Brochure Bulletin 800FC Assembled Pendant Station Product Profile IEC Push Button Specifications Technical Data

Overview

  • 3-, 5-, 7-, and 9-button configurations
  • 1-, 2-, and 3-speed push buttons
  • IP66, NEMA Type 4/4X/13
  • Finger-safe contact blocks
  • Buttons are flush-mounted with the enclosure to reduce accidental operation
  • Uses standard Bulletin 800F extended push buttons
  • Electrical and mechanical interlocks

800FC Pendant Stations


Product Selection


Certifications
  • CCC
  • CE
  • CSA
  • RoHS
  • UR/UL
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Bulletin 800FC 22.5 mm Push Button Pendant Station Brochure 800FC-BR001
Bulletin 800FC Assembled Pendant Station Product Profile 800FC-PP001
IEC Push Button Specifications Technical Data 800-TD008
Bulletin 800FC Pendant Stations Installation Instructions 800FC-IN001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You