Loading
Overview

CompactLogix 5380 Controllers and Compact 5000 I/O System Overview

Paylaş:

LinkedInLinkedIn
TwitterTwitter
FacebookFacebook
PrintPrint
EmailEmail
Overview

CompactLogix 5380 Controllers and Compact 5000 I/O System Overview

Paylaş:

LinkedInLinkedIn
TwitterTwitter
FacebookFacebook
PrintPrint
EmailEmail

Compact 5000™ I/O modules offer standard and safety I/O options, which provide high-performance control in a compact design. They can function as local I/O in a CompactLogix 5380 and CompactLogix 5480 control system and as distributed I/O on an EtherNet/IP network for CompactLogix 5380 and CompactLogix 5480 or ControlLogix® 5580 control systems. This I/O solution is ideal for applications with high-processing requirements.

Our CompactLogix™ 5380 controllers provide increased performance, capacity, productivity, and security to help meet the growing demands of smart machines and equipment. All CompactLogix 5380 controllers use Studio 5000® design software as a common development environment to configure, program and maintain control applications. This common application optimizes productivity, reduces time to commission and manages integrated motion over EtherNet/IP™ for high-speed motion applications. Additionally, the controllers are scalable to SIL 3, PLe safety certification.

Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe
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
  4. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  5. Chevron LeftChevron Left CompactLogix Family Chevron RightChevron Right
  6. Chevron LeftChevron Left CompactLogix 5380 Controllers Chevron RightChevron Right
  7. Chevron LeftChevron Left CompactLogix 5380 Controllers and Compact 5000 I/O System Overview Chevron RightChevron Right