Our Micro830® Programmable Logic Controller Systems are designed for stand-alone machine control applications that require flexible communications and I/O capabilities. These controllers support up to 88 I/O points with high performance I/O, interrupts, and PTO motion.
Popular Resources/Quicklinks
Overview
- Offers 10-point, 16-point, 24-point, and 48-point controllers
- Includes 100KHz speed high-speed counter (HSC) on 24V DC models
- Supports as many as five Micro800™ plug-in Modules
- Provides embedded motion capabilities by supporting as many as three axes with Pulse Train Outputs (PTO)
- Provides embedded communications via USB programming port and non-isolated serial port (for RS-232 and RS-485 communications)
- Operates in -20…65 °C (-4…149 °F) temperatures
- Supports microSD™ card for program transfer, datalog, and recipe management through plug-in module
Additional Information
- Find out how our Micro Control system offers a cost-effective and customizable solution for standalone machines in micro applications. Plus, learn about all the Micro Control products that enable the system.
- Watch these videos for information about how to:
- Program our Micro800 controllers
- Configure devices and visualize with PanelView 800 graphic terminals
- Get started with our Connected Components Workbench software
- The Rockwell Automation PartnerNetwork™ offers complementary product solutions for Micro800 Controllers through the Encompass Product Reference program.
Product Selection
Specifications
Certifications
- c-UL-us CL1DIV2
- CE
- C-Tick
- KC
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Software
Documentation
Applications
Intermittent Vertical Form, Fill, and Seal Machine
Material Handling
Solar Panel Positioning