Bulletin 1762 MicroLogix™ 1200 Programmable Logic Controller Systems are small enough to fit in tight spaces and powerful enough to accommodate a broad range of applications. Our controller is available in 24-point and 40-point versions. You can expand the I/O count using rackless I/O modules. You can build larger control systems, achieve greater application flexibility, and expand your system at a lower cost and with reduced parts inventory. A field-upgradeable flash operating system keeps you be up-to-date with the latest features.
Popular Resources/Quicklinks
Overview
- Contains isolated RS-232/RS-485 combo port for serial and networked communication
- Provides four latching or pulse-catch inputs and four interrupt inputs
- Includes built-in independent 20 kHz high-speed counter
- Offers Programmable Limit Switch function
- Includes two built-in ¾-turn trim potentiometers with a digital output range of 0...250
- Provides program data security
- Supports floating point data files
- Expands up to 136 I/O points
- Compatible with 1762 MicroLogix Expansion I/O modules (up to six modules per controller)
- Provides additional programming/HMI port for connectivity to a DF1 full-duplex compatible device (only on MicroLogix™ 1200R controllers)
- With Allen-Bradley® Industrial Control Components you get the right components, at the right price, right when you need them.
- Our Connected Component Solutions offer a simple, cost effective micro-automation solution for builders of small, standalone machines.
Product Selection
Specifications
Certifications
- CE
- C-Tick
- UL
- c-UL
- Class I Division 2 Hazardous Location
Documentation
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Firmware and Other Downloads — Obtain a variety of downloads to accompany your MicroLogix™ controllers.
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.