Loading

ControlLogix Control Systems

Our ControlLogix® control systems use a common control engine with a common development environment to provide high performance in an easy-to-use environment. Tight integration between the programming software, controller, and I/O modules reduces development time and cost at commissioning and during normal operation. You can perform standard and safety control in the same chassis for a truly integrated system. Leverage the high-availability and extreme environment capabilities to meet your application needs.
Main Image
ControlLogix Control Systems
Our ControlLogix® control systems use a common control engine with a common development environment to provide high performance in an easy-to-use environment. Tight integration between the programming software, controller, and I/O modules reduces development time and cost at commissioning and during normal operation. You can perform standard and safety control in the same chassis for a truly integrated system. Leverage the high-availability and extreme environment capabilities to meet your application needs.
Programmable Controllers
    • ControlLogix Control Systems
    • ControlLogix Control Systems
    • SoftLogix Control Systems
    • SoftLogix Control Systems
    • Tümünü Görüntüle
    • CompactLogix Control Systems
    • CompactLogix Control Systems
    • SmartGuard Safety Controllers
    • SmartGuard Safety Controllers
    • SLC500 Controllers
    • SLC500 Controllers
    • Tümünü Görüntüle
    • Micro800 Control Systems
    • Micro800 Control Systems
    • MicroLogix Control Systems
    • MicroLogix Control Systems
    • Tümünü Görüntüle
  • Process Controllers
Main Image

ControlLogix 5580 Controllers

Our ControlLogix® and GuardLogix® 5580 controllers provide increased performance, capacity, productivity, and security to help meet the growing demands of smart machines and equipment for manufacturing. These controllers use the Studio 5000® design environment as the standard framework that optimizes productivity, reduces time to commission. This framework manages Integrated Motion over EtherNet/IP for high-speed motion applications and SIL2/PLd and SIL3/PLe safety solutions. These controllers are ideal for applications that require high-performance communications, I/O, and motion control for up to 256 axes.

Product Details

Main Image

ControlLogix 5570 Controllers

Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications. As part of our Integrated Architecture™ system, these controllers use the Studio 5000 Automation Engineering & Design Environment™ and common network protocols. These high-performance controllers provide a common control engine with a common development environment for all control disciplines.
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left ControlLogix Chevron RightChevron Right