Our Bulletin1503 Isolation Switch is a non-load-break type switch. The isolation switch works with the 1502 vacuum contactor and the 1503HM isolation switch handle to isolate the power cell when the isolation switch handle is moved to the OFF position.
Popular Resources/Quicklinks
Overview
- Features clip-on or bolt-on fuse versions
- Provides line and load fuse clips
- Interlocks electrically and mechanically when used with the Allen-Bradley® handle module and contactor
- Includes shutter mechanism, which isolates power cell from medium voltage
- Mounts into new or existing structures or enclosures
- Offers a complete OEM frame or sold individually as components
Product Selection
Specifications
Certifications
TBD
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.