Loading

NEMA AC/DC Contactors

Our Bulletin 300 NEMA contactors and motor starters provide a space-saving and cost-effective alternative for applications that require NEMA-rated motor control. Based on our IEC contactor design, these NEMA-rated products are compatible with a wide range of accessories and solid-state overload relays.

Popular Resources/Quicklinks
NEMA AC Contactor and Starter Specifications Technical Data NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications

Overview

  • NEMA sizes 00…8
  • Safety versions in sizes 00…1 and 4...8
  • Energy-saving, universal coil design in a wide range of AC and DC control voltages in sizes 00…1 and 4...8
  • Size 00…1 coil terminals are reversable without requiring disassembly
  • Direct mount solid-state overload relays up to size 4
  • Compact size for space-saving design

NEMA AC/DC Contactors


Product Selection


Certifications
  • CE Marked for all applicable directives — EN 60947-4-1
  • cULus Listed — File No. E41850; Guide Nos. NLDX, NLDX7
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
NEMA AC Contactor and Starter Specifications Technical Data 300-TD003
NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications 300-TD004
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support


Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You