Our Bulletin 100-C offers space-saving, high-performance design in 9...97 A contactors. These low power consumption contactors are designed to control motors and other loads.
Popular Resources/Quicklinks
Overview
- Meets IEC, UL, and CSA standards requirements
- Offers common accessories for all contactor sizes
- Includes reversible coil terminations (line or load side)
- Provides IP2X finger protection
- RoHs compliant
- Includes built-in surge suppression with DC coils
- Provides front and side mounting of auxiliary contacts
- Includes electronic and pneumatic timing modules
- Includes space-saving coil-mounted control modules
- Provides reversible coil terminations (line or load side)
Product Selection
Specifications
Certifications
- CE Marked for all applicable directives
- cULus Listed (File No. E3125, Guide NLDX)
- cULus Listed (File No. E3125, Guide NLDX7)
- CCC
- Suitable for use with IE3 Motors (IEC 60034-30)
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.