Our Bulletin 156-C Solid-state Contactors complement our line of Bulletin 700 solid-state relays to provide you with a complete line of solid-state solutions. Our contactors are designed without moving parts or contacts that can wear out. This feature can reduce or eliminate the cost associated with maintenance, part replacement, and downtime.
Popular Resources/Quicklinks
Overview
- Compact modular design complete with heatsink
- Panel or DIN Rail mountable
- Simple installation
- Available in single-phase, dual-phase, or three-phase versions
- Operational current rating 20…85 A
- Lighted status indication
- AC, DC, and analog control options
- Zero-cross switching
- Integrated varistor for surge protection
Specifications
Certifications
- CE
- cULus Listed (File No. E96956, Guide NMFT, NMFT7)
- Suitable for use with IE3 Motors (IEC 60034-30)
Standards Compliance
- CSA C22.2, No. 14
- IEC 60947-4-2
- IEC 60947-4-3
- UL 508