Bulletin 500LG Electrically and Mechanically Held Multi-Pole Lighting Contactors feature a modular compact design and easy installation. The contacts switch ballast (fluorescent or HID), tungsten, and general use loads. These contactors have a standard base for all configurations, continuously rated interchangeable coils, and allow switching low level circuits to 12V, 5 mA.
Popular Resources/Quicklinks
Overview
- Rated up to 30 A, 600V AC
- Available with up to 12 poles (maximum of 8 N.C.)
- Common footprint across all forms
- Finger-safe and back-of-hand safe power terminals
- Contact poles are field convertible from N.O. to N.C./N.C. to N.O.
- May be applied to UL 67 Listed panelboards
Product Selection
Specifications
Certifications
cULus Listed — File No. E14843; Guide No. NRNT, NRNT7
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.