Bulletin 500LC NEMA AC Lighting Contactors offer multi-branch circuit control. You can use these lighting contactors with energy management systems, programmable controllers, communication systems, microprocessors, occupancy sensors, photoelectric cells, and timers.
Popular Resources/Quicklinks
Overview
- Rated 20 A…600V AC (30 A general purpose)
- Rated for metal halide, mercury vapor, quartz halogen, tungsten, and fluorescent lighting loads
- Interrupts 300% rated current at 0.4...0.5 power factor
- Patented single-solenoid, bi-directional operating mechanism
- Mechanically-held, electrically operated with contacts power-driven to open and closed positions
- Shallow construction accommodates panel board or separate mounting
- May be applied to UL 67 Listed panel boards
Product Selection
Specifications
Certifications
-
CSA Certified — File No. LR1234
-
UL Listed — File No. E14843; Guide No. NRNT
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.