Loading

Lighting Control

Lighting Control

Lighting Control
    • 502L with Disconnect Switch
    • 502L with Disconnect Switch
    • 503L with Circuit Breaker
    • 503L with Circuit Breaker
    • Tümünü Görüntüle
    • Feed-through Wiring
    • Feed-through Wiring
    • Top Wiring
    • Top Wiring
    • Top Wiring Magnet Latching
    • Top Wiring Magnet Latching
    • Tümünü Görüntüle
    • Electrically Held
    • Electrically Held
    • Mechanically Held
    • Mechanically Held
    • Electrically & Mechanically Held
    • Electrically & Mechanically Held
    • Tümünü Görüntüle

Lighting control products include multi-pole, feeder disconnect, and combination lighting contactors. Multi-pole lighting contactors are available up to 12-poles, with contacts rated at 20 A for branch circuits. Feeder disconnect  lighting contactors turn large blocks of lights on and off. Our contactors are available in sizes up to 2250 A. You can use them to control full-bus and split-bus lighting panelboards.


Combination Lighting Contactors

Combination Lighting Contactors are ideal for applications that require combining switching and over-current protection in the same enclosure. These contactors are available in fused and circuit breaker models.

Main Image
Combination Lighting Contactors with Disconnect Switch

Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure. These contactors consist of a Bulletin 500L 3-pole lighting contactor and a disconnect switch (fused or non-fused) mounted in a common enclosure.

View All »
Main Image
Combination Lighting Contactors with Circuit Breaker

Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker (inverse time) mounted in a common enclosure.

View All »

Feeder Disconnect Lighting Contactors

Feeder Disconnect Lighting Contactors control large blocks of lights including full-bus and split-bus lighting panelboards. We have top wiring contactors, top wiring permanent magnet latching contactors, and feed-through wiring contactors.

Main Image
Feed-Through Wiring Feeder Disconnect Lighting Contactors

Bulletin 500FL Feed-through Wiring Electrically Held Lighting Contactors control large blocks of lights. Use these electrically held contactors to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor loads. Not suitable for use on sign flashers.

View All »
Main Image
Top Wiring Feeder Disconnect Lighting Contactors

Bulletin 500L Lighting Contactors are electrically held contactors that switch the current to incandescent filament, fluorescent, mercury arc lamps, and capacitors. You can't use these contactors on sign flashers.

View All »
Main Image
Top Wiring Permanent Magnet Latching Lighting Contactors

Our Bulletin 500LP Top Wiring Permanent Magnet Latching Lighting Contactors are used to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor and lighting loads. These contactors are offered with 110/120 VAC control voltage.

View All »

Multi-Pole Lighting Contactors

Multi-pole Lighting Contactors include electrically and mechanically held NEMA, AC mechanically held NEMA, and multi-pole IEC lighting contactors.

Main Image
Electrically Held Multi-Pole Lighting Contactors

Bulletin 100L Lighting Contactors control a variety of lighting loads. Use them for all popular lighting loads and other non-motor applications including tungsten filament lighting loads, electric discharge (fluorescent) loads, electric furnaces, and electric water heaters. In addition, these contactors meet the requirements of both CSA and UL.

View All »
Main Image
Mechanically Held Multi-Pole Lighting Contactors

Bulletin 500LC NEMA AC Lighting Contactors offer multi-branch circuit control. You can use these lighting contactors with energy management systems, programmable controllers, communication systems, microprocessors, occupancy sensors, photoelectric cells, and timers.

View All »
Main Image
Electrically & Mechanically Held Multi-Pole Lighting Contactors

Bulletin 500LG Electrically and Mechanically Held Multi-Pole Lighting Contactors feature a modular compact design and easy installation. The contacts switch ballast (fluorescent or HID), tungsten, and general use loads. These contactors have a standard base for all configurations, continuously rated interchangeable coils, and allow switching low level circuits to 12V, 5 mA.

View All »
  • Teknik Soru
  • Teknik Destek ile Sohbet Edin
  • Teknik Destek ile Telefon Görüşmesi Yapın
  • Satış Departmanı ile İletişime Geçin
  1. Chevron LeftChevron Left Türkiye Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Lighting Control Chevron RightChevron Right