- Dual- and quad-core Intel 2nd Generation Core Processors
- Intel AMT 7.0 for remote management
- Speedy DDR3 memory
- Available in rugged machine-mount and rack-mount form factors
- Powerful remote management
- Onboard backup/restore
- Integrated diagnostic capabilities
Overview
- Multiple performance packages available, with dual-core or quad-core CPUs to offer the right performance for every application
- Ideal hardware platform for FactoryTalk® View Site Edition 8.0 station and distributed applications
- Offer integrated system backup and restore capabilities
- Provide onboard diagnostics
- Include internal USB port for secure use of software activation dongles or USB mass-storage devices
- Provide front-removable, shock-mounted, hot-swappable, 24/7 hard-disk drives with RAID capabilities
- Available with Windows 8.1 Industry Pro (64 bit), Windows 7 Professional SP1 (64 Bit), Windows XP Pro SP3, Windows Server 2012 R2 (64 bit), and Windows Server 2008 R2 SP1 (64 bit)
- Available without pre-installed operating system
Documentation
Resource | Publication Number | Language |
---|---|---|
Non-display Industrial Computers (750R and 1450R) Product Profile | 6177R-PP002 |
Certifications
- UL Listed
- cUL Listed
- CE
- C-Tick
- KC
- RoHS
- China RoHS
Standards Compliance
- EN 55032
- EN 55024
- EN 61000-6-4
- EN 61000-6-2
- EN 61000-3-2
- EN 61000-3-3
- EN 60079-0
- EN 60079-7
- EN 50581
- UL 60950-1
- CSA-C22.2 No. 60950-1
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.