Our Bulletin 1762 MicroLogix™ Expansion I/O Modules extend the capabilities of the MicroLogix 1100, 1200, and 1400 controllers by maximizing flexibility of the I/O count and type. The modular, rackless design enhances cost savings and reduces replacement parts inventory. Modules can be either DIN Rail or panel mounted.
Popular Resources/Quicklinks
Overview
- Feature-rich functionality addresses a wide range of applications
- Network support includes EtherNet/IP™, DeviceNet™, and DH-485 (local only)
- Software keying prevents incorrect positioning within the system
- Finger-safe terminal blocks for I/O wiring
- Small footprint reduces panel space
- Integrated high-performance I/O bus
- Label to record I/O terminal designations
- Digital, analog, and specialty I/O modules available
1762 MicroLogix™ Digital Expansion I/O Modules
- 8, 16, or 32 inputs or outputs
- AC and DC voltages
- Combination module with 8 inputs and 6 contact outputs
- AC/DC relay output modules
1762 MicroLogix Analog Expansion I/O Modules
- Input module with 4 differential inputs
- Output module with 4 single-ended outputs
- Combination module with 2 differential inputs and 2 single-ended outputs
1762 MicroLogix Specialty Expansion I/O Modules
- RTD module with 4 input channels
- Thermocouple module with 4 input channels plus a CJC sensor
Maximum Number of Expansion I/O Modules per Controller
Controller | I/O Modules, Max. |
---|---|
MicroLogix 1100 | 4 |
MicroLogix 1200 | 6 |
MicroLogix 1400 | 7 |
Specifications
Certifications
- CE Marked
- cUL Marked (under CSA C22.2 No. 142)
- UL Marked (508)
- Hazardous Environment Class I Division 2, Hazardous Location, Groups A, B, C, D (UL1604, cUL under CSA C22.2 No. 213)
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.