DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives. Tools include DriveExecutive™ and DriveObserver™ software.
Overview
- Works with select PowerFlex® drives
- Easy-to-use menus, dialogs, wizards, graphic displays, trend charting, and overview diagrams
- Diagnostic features for drive and system problems
- User files that automatically embed necessary database files
- Single-communication set-up
- For Windows® 2000, XP, Windows 7, and Windows Vista® operating systems
- Offline configuration
- Compatible with RSLinx® software
- Premier integration of Studio 5000 Logix Designer and PowerFlex® Drives
- Reduces drive system development time by as much as 70%
- Allows you to configure controller and drive network connections at the same time
- Allows you to dynamically select drive parameters transmitted as network I/O
- Offers continued use of Drive Tools™ SP software via import and export functionality
- Includes built-in drive diagnostic, fault, alarm, and event information
- Provides one package to configure your entire Logix system
- Offers integrated drive profiles that reduce system development time
Product Selection
Specifications
Documentation
Configuration & Selection Tools
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.