Bulletin CM222 Inverter-Duty Motors are vector class NEMA frame AC motors, 1...500 Hp.
Popular Resources/Quicklinks
Overview
- 230/460V AC
- 1200, 1800 rpm
- Variable speed ranges of CT4:1, CT 20:1, CT 1000:1
- TENV, TEFC, TEBC enclosures
- Insulation system made of Class F and H materials
- Frame constructed of cast iron
- Encoder-capable
- IP44 industrial environment rating
Product Selection
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Energy Savings Payback Analyzer
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.