Bulletin CM221 Totally Enclosed Motors are vector class small AC motors, 1/4...30 Hp.
Popular Resources/Quicklinks
Overview
- 230/460/575V AC
- 1200, 1800 rpm
- Variable speed range of CT1000:1
- TENV enclosure
- Insulation system made of Class F materials
- Frame constructed of rolled steel or cast iron
- Encoder-capable
- IP44 industrial environment rating
Product Selection
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Energy Savings Payback Analyzer
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.