Bulletin CM203 Vector-duty Motors are vector class laminated steel or aluminum frame AC motors, 5...1000 Hp.
Popular Resources/Quicklinks
Overview
- 230/460V AC
- 850...3550 rpm
- Variable speed ranges of CT1000:1
- Various enclosures
- Insulation system made of Class H materials
- Frame constructed of laminated steel or aluminum
- Encoder-capable
- IP23, IP44 environment rating
Product Selection
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Energy Savings Payback Analyzer
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.