Loading
Allen-Bradley Hardware Product

AC Micro Panel Mount Receptacles

  • Main Image
Main Image

Our Bulletin 888 AC Micro Panel Mount Receptacles are designed for bulkhead or panel installation. They are available in 3-, 4- and 5-pin dual keyway versions, male or female, with 1/2 in. NPT or M14x1 threads for quick and easy connection to quick-disconnect mating plugs.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner

Popular Resources/Quicklinks

Connectivity & Network Media Brochure Cordsets & Field Attachables Technical Data
AC Micro Panel Mount Receptacle
  • Overview
  • Product Selection
  • Specifications
  • Documentation
Contact a Distributor

Overview

  • Includes male and female bulkhead receptacles
  • Includes standard 22 AWG conductors
  • Includes anodized aluminum shell
  • Provides standard US automotive color code
  • Offers 3-, 4-, 5- or 6-pin configuration
  • Offers 1/2 in. 14 NPT or 1/4 in. 18 NPT threads

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Tercih Edilen Kullanılabilirlik Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Specifications

DownloadDownload
Cordsets & Field Attachables Technical Data

Certifications

CSA MarkCanadian Standards Association Mark
UL RecognizedUL Recognized
  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Cordsets & Field Attachables Technical Data 889-TD002
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
  4. Chevron LeftChevron Left Con... Chevron RightChevron Right
  5. Chevron LeftChevron Left Cables and Cordsets Chevron RightChevron Right
  6. Chevron LeftChevron Left AC Micro Chevron RightChevron Right
  7. Chevron LeftChevron Left AC Micro Panel Mount Receptacle Chevron RightChevron Right
  • Teknik Soru
  • Teknik Destek ile Sohbet Edin
  • Teknik Destek ile Telefon Görüşmesi Yapın
  • Satış Departmanı ile İletişime Geçin